6ED2230S12T
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Channels6
-
ConfigurationThree-Phase
-
Input Vcc range10 V to 20 V
-
Isolation TypeFunctional levelshift SOI (Silicon On Insulator)
-
Output Current (Sink)0.65 A
-
Output Current (Source)0.35 A
-
Product Name6ED2230S12T
-
QualificationIndustrial
-
Turn Off Propagation Delay650 ns
-
Turn On Propagation Delay700 ns
-
VBS UVLO (Off)9.4 V
-
VBS UVLO (On)10.4 V
-
VCC UVLO (Off)10.4 V
-
VCC UVLO (On)11.4 V
-
Voltage Class1200 V
| Recommended | ||
|
OPN
|
6ED2230S12TXUMA1 | |
| Product Status | active and preferred | |
| Infineon Package | ||
| Package Name | N/A | |
| Packing Size | 1000 | |
| Packing Type | TAPE & REEL | |
| Moisture Level | 3 | |
| Moisture Packing | DRY | |
| Lead-free | Yes | |
| Halogen Free | Yes | |
| RoHS Compliant | Yes | |
| Country of Assembly (CoA) |
ID
|
|
| Country of Diffusion (CoD) |
MY
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | |
| Package Name | - |
| Packing Size | 1000 |
| Packing Type | TAPE & REEL |
| Moisture Level | 3 |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
ID
|
| Country of Diffusion (CoD) |
MY
|
Features
- 1200-V Thin-Film-SOI technology
- Integr. ultra-fast bootstrap diode
- Tolerant to neg. transient volt.
- Output source/sink +0.35 A/-0.65 A
- Over current protection
- Integrated dead-time protection
- Shoot-through protection
- Integrated input filter
- Independent undervoltage lockout
- Several fault functions
- Matched prop. delay for all chan.
- 3.3, 5, & 15 V input logic compati.
Benefits
- Smaller PCB at lower cost
- Space saving
- Simpler design
- Increased reliability
- Robustness
- 50% lower level shift losses
- Lower temperature operation
- Higher reliability
- Latch-up immune increased reliability
- Fast & accurate over-current protection
- Space and cost savings
- Protects the switches
- Protection at low supply voltage
Diagrams
Share in WeChat
Scan the QR code with your WeChat App to share this page.